COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Bearing Components and Accessories
>
Bearing Collars, Sleeves, and Locking Devices
>
Bearing Locknuts
> Item # 04528767
Item # 04528767, INA (Schaeffler) ZMA60 Series Bearing Lock Nuts
ZMA60/98 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
ZMA60/98
Face Diameter
N/A
98 mm
Locknut Type
N/A
Precision
Outside Diameter
N/A
98 mm
Overall Nut Width
N/A
32 mm
Series
N/A
ZMA60
Thread Size
N/A
M60 x 2