Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AN16 |
Series |
N/A AN |
Face Diameter |
N/A 3.7402 in |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW16 |
Material |
N/A Steel |
Outside Diameter |
N/A 4.1339 in |
Overall Nut Width |
N/A 0.5906 in |
Slot Depth |
N/A 0.1378 in |
Slot Width |
N/A 0.3150 in |
Thread Size |
N/A 3.1370-12 |
Weight |
N/A 0.78 lb |