Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AN18 |
Series |
N/A AN |
Face Diameter |
N/A 4.2520 in |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW18 |
Material |
N/A Steel |
Outside Diameter |
N/A 4.7244 in |
Overall Nut Width |
N/A 0.6299 in |
Slot Depth |
N/A 0.1575 in |
Slot Width |
N/A 0.3937 in |
Thread Size |
N/A 3.5270-12 |
Weight |
N/A 1.31 lb |