Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AN22 |
Series |
N/A AN |
Face Diameter |
N/A 5.2362 in |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW22 |
Material |
N/A Steel |
Outside Diameter |
N/A 5.7087 in |
Overall Nut Width |
N/A 0.7480 in |
Slot Depth |
N/A 0.1969 in |
Slot Width |
N/A 0.4724 in |
Thread Size |
N/A 4.3250-12 |
Weight |
N/A 2.23 lb |