Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AN32 |
Series |
N/A AN |
Face Diameter |
N/A 7.1654 in |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW32 |
Material |
N/A Steel |
Outside Diameter |
N/A 8.2677 in |
Overall Nut Width |
N/A 0.9843 in |
Slot Depth |
N/A 0.2756 in |
Slot Width |
N/A 0.6299 in |
Thread Size |
N/A 6.2840-8 |
Weight |
N/A 5.35 lb |