Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A AN24 |
Series |
N/A AN |
Face Diameter |
N/A 5.4331 in |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW24 |
Material |
N/A Steel |
Outside Diameter |
N/A 6.1024 in |
Overall Nut Width |
N/A 0.7874 in |
Slot Depth |
N/A 0.1969 in |
Slot Width |
N/A 0.4724 in |
Thread Size |
N/A 4.7160-12 |
Weight |
N/A 2.55 lb |