Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A KM30 |
Series |
N/A KM |
Face Diameter |
N/A 171 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW30 |
Material |
N/A Steel |
Outside Diameter |
N/A 195 mm |
Overall Nut Width |
N/A 24 mm |
Slot Depth |
N/A 6 mm |
Slot Width |
N/A 14 mm |
Thread Size |
N/A M150 x 2 |
Weight |
N/A 4.52 lb |