Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A KM32 |
Series |
N/A KM |
Face Diameter |
N/A 182 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW32 |
Material |
N/A Steel |
Outside Diameter |
N/A 210 mm |
Overall Nut Width |
N/A 25 mm |
Slot Depth |
N/A 7 mm |
Slot Width |
N/A 16 mm |
Thread Size |
N/A M160 x 3 |
Weight |
N/A 5.54 lb |