Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A KM8 |
Series |
N/A KM |
Face Diameter |
N/A 50 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW08 |
Material |
N/A Steel |
Outside Diameter |
N/A 58 mm |
Overall Nut Width |
N/A 9 mm |
Slot Depth |
N/A 2.5 mm |
Slot Width |
N/A 6 mm |
Thread Size |
N/A M40 x 1.5 |
Weight |
N/A 0.19 lb |