Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A KM1 |
Series |
N/A KM |
Face Diameter |
N/A 17 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW01 |
Material |
N/A Steel |
Outside Diameter |
N/A 22 mm |
Overall Nut Width |
N/A 4 mm |
Slot Depth |
N/A 2 mm |
Slot Width |
N/A 3 mm |
Thread Size |
N/A M12 x 1 |
Weight |
N/A 0.01 lb |