Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A KM14 |
Series |
N/A KM |
Face Diameter |
N/A 85 mm |
Locknut Type |
N/A For Lock Washer |
Lock Washer or Locking Device Part Number |
N/A AW14 |
Material |
N/A Steel |
Outside Diameter |
N/A 92 mm |
Overall Nut Width |
N/A 12 mm |
Slot Depth |
N/A 3.5 mm |
Slot Width |
N/A 8 mm |
Thread Size |
N/A M70 x 2 |