COMPANY HEADER
Print Back
SH7350-PP 3-1/2" OD Tube & 3" Pipe Size
Unit of Measure

Specifications

Manufacturer Part Number

N/A SH7350-PP

Supplier Name

N/A Behringer Corporation

Tube Outside Diameter

N/A 3-1/2 in

Pipe Size

N/A 3 in