COMPANY HEADER
Print Back
R0SX7A450-PP 4" Pipe & 4-1/2" OD Tube
Unit of Measure

Specifications

Manufacturer Part Number

N/A R0SX7A450-PP

Supplier Name

N/A Behringer Corporation

Tube Outside Diameter

N/A 4-1/2 in

Pipe Size

N/A 4 in