COMPANY HEADER
Print Back
DHX7350-PP 3-1/2" OD Tube & 3" Pipe
Unit of Measure

Specifications

Manufacturer Part Number

N/A DHX7350-PP

Supplier Name

N/A Behringer Corporation

Tube Outside Diameter

N/A 3-1/2 in

Pipe Size

N/A 3 in