COMPANY HEADER
Print Back
DH8450-PP 4-1/2" OD Tube & 4" Pipe Size
Unit of Measure

Specifications

Manufacturer Part Number

N/A DH8450-PP

Supplier Name

N/A Behringer Corporation

Tube Outside Diameter

N/A 4-1/2 in

Pipe Size

N/A 4 in