COMPANY HEADER
Print Back
100BTL60 3020 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 100BTL60

Bushing Size

N/A 3020

Bushing Type

N/A Taper Locking

Chain Number

N/A 100

Chain Pitch Size

N/A 1-1/4 in

Number of Strands Across

N/A 1

Number of Teeth

N/A 60

Weight

N/A 72.00 lb