Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A D60BTL30 |
Bushing Bore Range |
N/A 1/2 to 2-1/2 in |
Bushing Size |
N/A 2517 |
Bushing Type |
N/A Taper Locking |
Chain Number |
N/A 60 |
Chain Pitch Size |
N/A 3/4 in |
Hub Diameter |
N/A 6-11/32 in |
Length Through Bore |
N/A 1-3/4 in |
Material |
N/A Steel |
Number of Hubs |
N/A 1 |
Number of Strands Across |
N/A 2 |
Number of Teeth |
N/A 30 |
Outside Diameter |
N/A 7.586 in |
Overall Width |
N/A 1-3/4 in |
Pitch Diameter |
N/A 7.175 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.444 in |
Weight |
N/A 13.500 lb |
Width Across Tooth Sets |
N/A 1.341 in |