Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 160J35 |
Bushing Bore Range |
N/A 1.4375 to 4.5000 in |
Bushing Size |
N/A J |
Bushing Type |
N/A QD Bushing |
Chain Number |
N/A 160 |
Chain Pitch Size |
N/A 2 in |
Hardened Teeth |
N/A No |
Length Through Bore |
N/A 3-3/16 in |
UPC Code |
N/A 097039381194 |
Material |
N/A Steel |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 35 |
Pitch Diameter |
N/A 22.3120 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 1.156 in |
Weight |
N/A 119.00 lb |