Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 50BTL17 |
Bushing Bore Range |
N/A 0.5000 to 1.6250 in |
Bushing Size |
N/A 1610 |
Bushing Type |
N/A Taper Lock Bushing |
Chain Number |
N/A 50 |
Chain Pitch Size |
N/A 5/8 in |
Hardened Teeth |
N/A Yes |
Length Through Bore |
N/A 1 in |
Material |
N/A Steel |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 17 |
Pitch Diameter |
N/A 3.401 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.3430 in |