Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 80BTL80 |
Bushing Bore Range |
N/A 0.9375 to 3.0000 in |
Bushing Size |
N/A 3020 |
Bushing Type |
N/A Taper Lock Bushing |
Chain Number |
N/A 80 |
Chain Pitch Size |
N/A 1 in |
Hardened Teeth |
N/A No |
Length Through Bore |
N/A 2.0000 in |
UPC Code |
N/A 097039372833 |
Material |
N/A Steel |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 80 |
Pitch Diameter |
N/A 25.471 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.575 in |
Weight |
N/A 69.20 lb |