Supplier Name |
N/A Tsubaki (UST) |
Manufacturer Part Number |
N/A 140CTL70 |
Bushing Bore Range |
N/A 1.4375 to 4.0000 in |
Bushing Size |
N/A 4040 |
Bushing Type |
N/A Taper Lock Bushing |
Chain Number |
N/A 140 |
Chain Pitch Size |
N/A 1-3/4 in |
Hardened Teeth |
N/A No |
Length Through Bore |
N/A 4.0000 in |
UPC Code |
N/A 097039373410 |
Material |
N/A Steel |
Number of Strands Across |
N/A 1 |
Number of Teeth |
N/A 70 |
Pitch Diameter |
N/A 39.0060 in |
Pitch Type |
N/A Single |
Tooth Width |
N/A 0.9240 in |
Weight |
N/A 241.00 lb |