Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A 2MISCC-16-16SKW |
Series |
N/A 2MISCC |
Bore - Side 1 |
N/A 16 mm |
Bore - Side 2 |
N/A 16 mm |
Finish |
N/A Plain |
Coupling Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 |
Coupling Type |
N/A Two-Piece Clamp with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Keyway - Side 1 |
N/A 0.1980 in |
Keyway - Side 2 |
N/A 0.7200 in |
Outside Diameter |
N/A 34 mm |
Overall Length |
N/A 50 mm |
Screw Thread Size |
N/A M5 x 16 |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 0.51 lb |