COMPANY HEADER
Print Back
CC-143-143-KW Clamp Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A CC-143-143-KW

Series

N/A CC

Bore - Side 1

N/A 1.4375 in

Bore - Side 2

N/A 1.4375 in

Finish

N/A Black Oxide

Coupling Material

N/A American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A One-Piece with Recessed Screws

UPC Code

N/A 044861068663

Outside Diameter

N/A 2.50 in