COMPANY HEADER
Print Back
CC-225-225 2.2500" x 2.2500" ID Split
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A CC-225-225

Series

N/A CC

Bore - Side 1

N/A 2.2500 in

Bore - Side 2

N/A 2.2500 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 3.50 in

Overall Length

N/A 5 in

Screw Thread Size

N/A 5/16-24 x 1 in

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 130.00 lb