COMPANY HEADER
Print Back
MISCC-08-08-S Shaft Coupling
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A MISCC-08-08-S

Series

N/A MISCC

Bore - Side 1

N/A 8 mm

Bore - Side 2

N/A 8 mm

Finish

N/A Plain

Coupling Material

N/A 303 Stainless Steel

Coupling Type

N/A One-Piece Clamp without Keyway

Harmonization Code

N/A 8483.60.8000

Outside Diameter

N/A 24 mm

Overall Length

N/A 35 mm

Screw Thread Size

N/A M3 x 10

Screw Type

N/A Hex Socket Cap Screw

Weight

N/A 2.8 oz