Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A ISCC-025-025 |
Series |
N/A ISCC |
Bore - Side 1 |
N/A 0.2500 in |
Bore - Side 2 |
N/A 0.2500 in |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A One-Piece Clamp without Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 0.6875 in |
Overall Length |
N/A 1.1250 in |
Screw Thread Size |
N/A 4-40 x 3/8 in |
Screw Type |
N/A Clamp Screw |
Weight |
N/A 0.09 lb |