Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A 2ISCC-150-150KW |
Series |
N/A 2ISCC |
Bore - Side 1 |
N/A 1.5000 in |
Bore - Side 2 |
N/A 1.5000 in |
Finish |
N/A Black Oxide |
Coupling Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Coupling Type |
N/A Two-Piece Clamp with Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Keyway - Side 1 |
N/A 0.3760 in |
Keyway - Side 2 |
N/A 1.6690 in |
Outside Diameter |
N/A 2-5/8 in |
Overall Length |
N/A 3.8750 in |
Screw Thread Size |
N/A 5/16-24 x 1 in |
Screw Type |
N/A Hex Socket Cap Screw |
Weight |
N/A 3.0900 lb |