COMPANY HEADER
Print Back
SDA-137 1.3750" - 1.1250" Step Down Adapter
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A SDA-137

Series

N/A SDA

Adapter Type

N/A Step Down Clamp

Bore Diameter

N/A 1.3750 in

Bore Length

N/A 2.2500 in

Clamp Screw Size

N/A 1/4-28 x 3/4 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Outside Diameter

N/A 2.3750 in

Harmonization Code

N/A 8483.60.8000

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 2.3750 in

Overall Length

N/A 5 in

Shaft Diameter

N/A 1 1/8 in

Shaft Length

N/A 2.0000 in

Weight

N/A 3.2256 oz