COMPANY HEADER
Print Back
SUA-062 0.6250" - 0.8750" Step Up Adapter
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A SUA-062

Series

N/A SUA

Adapter Type

N/A Step Up Clamp

Bore Diameter

N/A 0.6250 in

Bore Length

N/A 1.3750 in

Clamp Screw Size

N/A 10-32 x 1/2 in

Finish

N/A Black Oxide

Coupling Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Coupling Outside Diameter

N/A 1.5000 in

Harmonization Code

N/A 8483.60.8000

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 1.50 in

Overall Length

N/A 3.2500 in

Shaft Diameter

N/A 7/8 in

Shaft Length

N/A 1.5000 in

Weight

N/A 0.9424 oz