COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2650-08-08-08-08-FG

Prop 65

N/A Yes

Adapter Type

N/A Compression Cross

All Four Ends Style

N/A 1/2 in Flareless Bite-Type Compression

Weight

N/A 0.57 lb