Brands |
N/A USA Sealing |
Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A C6801-06-06-NWO-FG |
Prop 65 |
N/A Yes |
Adapter Type |
N/A 90º Elbow |
Both Ends Style |
N/A Compression to Male O-Ring Boss |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Flareless Bite-Type Compression |
End 2 Size |
N/A 3/8 in |
End 2 Style |
N/A Male O-Ring Boss |
End 2 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 2 Thread Size |
N/A 9/16-18 |
Hex Size |
N/A 0.688 in |
Material |
N/A Steel |
Weight |
N/A 0.06 lb |