COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2500-05-05-FG

Prop 65

N/A Yes

Adapter Type

N/A 90º Elbow

Both Ends Style

N/A Compression to Compression

End 1 Size

N/A 5/16 in

End 1 Style

N/A Flareless Bite-Type

End 2 Size

N/A 5/16 in

End 2 Style

N/A Flareless Bite-Type

Weight

N/A 0.01 lb