COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2405-06-04

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Style

N/A Compression to Male National Pipe Taper Fuel (NPTF)

End 1 Size

N/A 3/8 in

End 1 Style

N/A Flareless Bite-Type Compression

End 2 Size

N/A 1/4 in

End 2 Style

N/A Male Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 1/4-18

Hex Size

N/A 3/4 in

Material

N/A Steel

Weight

N/A 0.06 lb