Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS2700-16-16 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Bulkhead Straight Adapter |
Both Ends Gender |
N/A Male to Male |
Both Ends Style |
N/A Flat Face O-Ring to Flat Face O-Ring |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 1-7/16-12 |
End 2 Size |
N/A 1 in |
End 2 Style |
N/A Male Flat Face O-Ring |
Material |
N/A Steel |
Maximum Operating Pressure |
N/A 6000 psi |
Overall Diameter |
N/A 1 in |
Overall Length |
N/A 2.76 in |
Weight |
N/A 0.890 lb |