Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A C2403-08-08-SS |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Style |
N/A Compression to Compression |
End 1 Size |
N/A 1/2 in |
End 1 Style |
N/A Flareless Bite-Type Compression |
End 2 Size |
N/A 8 mm |
End 2 Style |
N/A Bite-Type Compression |
Hex Size |
N/A 0.812 in |
Material |
N/A Stainless Steel |
Weight |
N/A 0.01 lb |