COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 097601

Prop 65

N/A Yes

Body Diameter

N/A 1/8 in

Countersink Angle

N/A 60 º

Cutting Direction

N/A Right Hand Cut

Cutting Style

N/A Plain

Drill Point Diameter

N/A 3/64 in

Drill Point Length

N/A 3/64 in

Finish/Coating

N/A Bright

Material

N/A High Speed Steel

Material Grade

N/A M2

Overall Length

N/A 1-1/4 in

Series

N/A 76HA

Shank Type

N/A Plain Round

Single or Double End

N/A Double

Trade Size

N/A #1