Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 097603 |
Prop 65 |
N/A Yes |
Body Diameter |
N/A 1/4 in |
Countersink Angle |
N/A 60 º |
Cutting Direction |
N/A Right Hand Cut |
Cutting Style |
N/A Plain |
Drill Point Diameter |
N/A 7/64 in |
Drill Point Length |
N/A 7/64 in |
Finish/Coating |
N/A Bright |
Material |
N/A High Speed Steel |
Material Grade |
N/A M2 |
Overall Length |
N/A 2 in |
Series |
N/A 76HA |
Shank Type |
N/A Plain Round |
Single or Double End |
N/A Double |
Trade Size |
N/A #3 |