Supplier Name |
N/A Precision Twist Drill® |
Manufacturer Part Number |
N/A 087900 |
Prop 65 |
N/A Yes |
Body Diameter |
N/A 1/4 in |
Cutting Direction |
N/A Right Hand Cut |
Finish/Coating |
N/A Bright |
Flute Length |
N/A 3/4 in |
Material |
N/A High Speed Steel |
Overall Length |
N/A 2-1/2 in |
Point Angle |
N/A 90 º |
Series |
N/A SPS-90 |
Type |
N/A Spotting |