COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 087904

Prop 65

N/A Yes

Body Diameter

N/A 3/4 in

Cutting Direction

N/A Right Hand Cut

Finish/Coating

N/A Bright

Flute Length

N/A 1-7/8 in

Material

N/A High Speed Steel

Overall Length

N/A 5 in

Point Angle

N/A 90 º

Series

N/A SPS-90

Type

N/A Spotting