COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 5652-08-08-08-08-SS

Prop 65

N/A Yes

End 1 Size

N/A 1/2 in

End 1 Style

N/A Female Pipe Rigid

End 1 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 1 Thread Size

N/A 1/2-14

End 2 Size

N/A 1/2 in

End 2 Style

N/A Female Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 1/2-14

End 3 Size

N/A 1/2 in

End 3 Style

N/A Female Pipe Rigid

End 3 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 3 Thread Size

N/A 1/2-14

End 4 Size

N/A 1/2 in

End 4 Style

N/A Female Pipe Rigid

End 4 Thread Type

N/A NPTF

End 4 Thread Size

N/A 1/2-14

Material

N/A Stainless Steel

Maximum Operating Pressure

N/A 6000 psi

Overall Diameter

N/A 1/2 in

Overall Length

N/A 2.46 in

Weight

N/A 0.600 lb