Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 5652-16-16-16-16-SS |
Prop 65 |
N/A Yes |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Female Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 1-11-1/2 |
End 2 Size |
N/A 1 in |
End 2 Style |
N/A Female Pipe Rigid |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 1-11-1/2 |
End 3 Size |
N/A 1 in |
End 3 Style |
N/A Female Pipe Rigid |
End 3 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 3 Thread Size |
N/A 1-11-1/2 |
End 4 Size |
N/A 1 in |
End 4 Style |
N/A Female Pipe Rigid |
End 4 Thread Type |
N/A NPTF |
End 4 Thread Size |
N/A 1-11-1/2 |
Material |
N/A Stainless Steel |