Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SX011828 |
Axial Dynamic Load Capacity |
N/A 14400 lbf |
Axial Static Load Capacity |
N/A 53000 lbf |
Bore Diameter |
N/A 140 mm |
Closure Type |
N/A Open |
Fillet Radius |
N/A 1.1 mm |
Finish/Coating |
N/A Uncoated |
Maximum Speed |
N/A 485 rpm |
Operating Temperature Range |
N/A -30 To 80 ÂșC |
Outside Diameter |
N/A 175 mm |
Overall Width |
N/A 18 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 45000 N |
Radial Static Load Capacity |
N/A 96000 lbf |
Series |
N/A SX |
Weight |
N/A 3.16 lb |