Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A SX 01 18 40 |
Axial Dynamic Load Capacity |
N/A 23800 lbf |
Axial Static Load Capacity |
N/A 96000 lbf |
Bore Diameter |
N/A 200 mm |
Closure Type |
N/A Open |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Maximum Speed |
N/A 340 rpm |
Operating Temperature Range |
N/A -30 To 80 ÂșC |
Outside Diameter |
N/A 250 mm |
Overall Width |
N/A 24 mm |
Precision Rating |
N/A Not Rated |
Radial Dynamic Load Capacity |
N/A 72000 N |
Radial Static Load Capacity |
N/A 170000 lbf |
Series |
N/A SX |