Supplier Name |
N/A Smith Bearing Company |
Manufacturer Part Number |
N/A CR-2-3/4-XB |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 1.0000 in |
Head Type |
N/A Hex Head |
Radial Dynamic Load Capacity |
N/A 15280 lb |
Roller Diameter |
N/A 2.7500 in |
Roller Material |
N/A Steel |
Roller Shape |
N/A Flat |
Roller Width |
N/A 1.5000 in |
Stud Diameter |
N/A 1.0000 in |
Stud Length |
N/A 2.2500 in |
Stud Type |
N/A Regular |
Thread Size |
N/A 1-14 |
General Information |
N/A A complete line of stud type and yoke type cam followers for industrial applications. These bearings are available in steel, stainless steel, and with engineered plastic internal bushings. We specialize in engineered cam followers to fit specific applications. |