Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZL5206-DRS |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Single Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A None |
Lubrication Hole Location |
N/A Stud Side |
Maximum Speed |
N/A 3500 rpm |
Radial Dynamic Load Capacity |
N/A 25000 N |
Radial Static Load Capacity |
N/A 18000 N |
Roller Diameter |
N/A 72 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 23.8 mm |
Stud Diameter |
N/A 30 mm |
Stud Length |
N/A 30 mm |
Thread Size |
N/A M16 |
Weight |
N/A 1.4500 lb |