Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZL5203-DRS |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Single Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A None |
Lubrication Hole Location |
N/A Stud Side |
Maximum Speed |
N/A 5500 rpm |
Radial Dynamic Load Capacity |
N/A 12800 N |
Radial Static Load Capacity |
N/A 8400 N |
Roller Diameter |
N/A 47 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 17.5 mm |
Stud Diameter |
N/A 18 mm |
Stud Length |
N/A 18 mm |
Thread Size |
N/A M8 |
Weight |
N/A 0.5 lb |