Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KR35 |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Head Stud End Stud Side |
Maximum Speed |
N/A 7000 rpm |
Radial Dynamic Load Capacity |
N/A 2180 lbf |
Radial Static Load Capacity |
N/A 3150 lbf |
Roller Diameter |
N/A 35 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 18 mm |
Stud Diameter |
N/A 16 mm |
Stud Length |
N/A 32.50 mm |
Weight |
N/A 0.5 lb |