Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A NUKR40 |
Bearing Element |
N/A Cylindrical Rollers |
Closure Type |
N/A Sealed |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Stud Side |
Maximum Speed |
N/A 5500 rpm |
Radial Dynamic Load Capacity |
N/A 4150 lbf |
Radial Static Load Capacity |
N/A 5100 lbf |
Roller Diameter |
N/A 40 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 20 mm |
Stud Diameter |
N/A 18 mm |
Stud Length |
N/A 36.50 mm |
Weight |
N/A 0.67 lb |