Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KRE22-PP |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Eccentric Stud Diameter |
N/A 13 mm |
Finish/Coating |
N/A Uncoated |
Head Type |
N/A Hex Head |
Lubrication Hole Location |
N/A Head Stud End |
Maximum Speed |
N/A 16000 rpm |
Radial Dynamic Load Capacity |
N/A 1000 lbf |
Radial Static Load Capacity |
N/A 1170 lbf |
Roller Diameter |
N/A 22 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 12 mm |
Stud Diameter |
N/A 10 mm |
Stud Length |
N/A 23 mm |
Weight |
N/A 0.12 lb |