Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A KR26-PP |
Bearing Element |
N/A Needle Rollers |
Closure Type |
N/A Sealed |
Head Type |
N/A Hex Head |
UPC Code |
N/A 4012802420043 |
Maximum Speed |
N/A 8000 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 5100 N |
Radial Static Load Capacity |
N/A 6400 N |
Roller Diameter |
N/A 26 mm |
Roller Shape |
N/A Flat |
Roller Width |
N/A 12 mm |
Stud Diameter |
N/A 10 mm |
Stud Length |
N/A 23 mm |
Thread Size |
N/A M10 x 1 |
Weight |
N/A 0.15 lb |